Interested in a FANUC Industrial PC?

Contact us to receive more information on any FANUC Industrial PC, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

Industrial PC for Windows 10 - Panel i Replacement Program

FANUC’s Panel i Replacement Program upgrades out-of-date industrial PCs for faster, more reliable and more secure operations. CNCs running on operating systems older than Window 10 are obsolete and not getting the most current and critical security updates. FANUC’s out-of-the-box solution provides a powerful industrial PC available with touch or non-touch LCD display, solid-state drives and Windows 10 IoT Enterprise.

With a safe and secure operating system, you’ll be able to unlock IIoT advantages by safely connecting all CNC machines to your network. Get started on your IIOT journey today!

FANUC Panel i Replacement Features & Options

  • Available in Two Sizes -10.4” and 15”
  • Solid-State Drives - For additional reliability and speed
  • Faster CPU - Core i5-4400E 2.7GHz or Celeron 2000E 2.2GHz CPU options
  • Port Options - 1 Gigabit Ethernet port (10/100/1000) standard; optional second port available
  • More Memory - Up to 8GB ECC RAM
  • Larger and Faster Storage - 8, 16, 32, 64, 128GB SSD or 500GB SATA HDD

Connectivity

  • More USB2.0/3.0 compliant ports
  • 1 front USB2.0
  • 2 rear USB2.0
  • 2 rear USB3.0
  • 1 PCI slots
  • FA Full keyboard can be used with FANUC Panel i
  • Standard MDI keyboards can be used with FANUC Panel i
  • HSSB connection

Download Brochure    Request More Info