888-FANUC-US

Pack Expo 2021

automate-logo


Discover the latest in robotics, machine vision, AI, motion control and related technologies at Automate!

Let us help you evaluate your manufacturing needs and discover what robotic automation can do for your bottom line. Contact us before the show to learn how automation can help make your operations more efficient.

Complete the form to be contacted by an automation expert >>

 
 
pack-expo-packaging-cobot

Collaborative Robot Zone

Purpose built for a range of applications, including machine tending, palletizing, welding, and more, FANUC's all-new CRX cobot is an industry game-changer with 8 years of ZERO maintenance and the industrial reliability that FANUC is known for. Before Automate 2022, you can learn more about our latest cobot:

 

Come and See Our Solutions at Automate 2022!
FANUC America Booth #B3323

Being a world leader in automation and robotics, we offer a variety of solutions for modern automotive operations. Whether you require heavy or light payload capabilities, FANUC robots and cobots can meet your needs. Below are just a few examples of automotive robotic arms from FANUC.

M-2000-and-Red-Corvette 

M-2000 Robot Series

The strongest 6 axis robot on the market, the M-2000iA series comes with a handling capacity up to 2.3 t and a reach up to 4.7 m. Especially suitable for the automotive or metal industries, these heavy payload robots lift complete cars efficiently and safely.

M-1000_400x400 

M-1000 Robot Series

FANUC’s new large material handling robot, the M-1000iA, can lift and manipulate heavy loads with more versatility. With a wrist payload of 1000 kg and a maximum reach of 3253 mm, M-1000iA users can automate production lines and improve productivity in applications such as the drilling and handling of automotive components, construction materials and battery packs for electric vehicles.

R-2000 Spot Welding Demo 

R-2000 Robot Series

The R-2000 series is the most successful FANUC robot in the world. Featuring high performance capabilities and payload capacities ranging from 100 to 270 kg, it makes the perfect solution for multiple applications involving high payloads. Compact and high speed with a slim wrist and arm, the R-2000 is an all-rounder that is designed for all material handling applications and robotic spot welding.

Paint Robot Series - beauty shot 

Paint Robot Series

FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput. With some models designed to operate in hazardous environments, and a wide range of reaches and handling capacities to offer, whatever your painting or dispensing requirements you can be sure there is a FANUC paint robot model to meet your needs.

 
SCARA-12iA-white-beauty

FANUC SR-12iA SCARA Robot

The new SR-12iA Environmental Option meets the need for customers who are looking for a small, lightweight and fast SCARA robot for secondary food applications. A footprint of 280 x 364 mm, weight of 53 kg, and 900 mm reach ensure maximum efficiency in terms of space and motion range.





Learn More >


DR-3-Stainless-beauty-better-webpage

NEW FANUC DR-3iB/6 STAINLESS Delta Robot

The new DR-3iB/6 STAINLESS is FANUC’s first stainless steel food-grade delta robot for picking and packing primary food products. Rated IP69K, the robot meets USDA and FDA food safety standards, and sets a new benchmark for robotic food handling in terms of payload, speed, reach and sanitation.


Learn More >

Automation Solutions for Distribution & Fulfillment Center

Being a world leader in warehouse automation and robotics, we offer a variety of robotic solutions for modern warehousing operations. Whether you require heavy or light payload capabilities, FANUC warehouse robots and cobots can meet your needs.

Here are more examples of our material handling experience in the warehouse.

 
 
pack-expo-packaging-cobot

FANUC is a proud sponsor of the Next-Gen Manufacturing Education Pavilion at Automate

Learn about an exciting career in automation when you visit the education pavilion during Automate that will include several of our education partners. This is an excellent opportunity for instructors, students, and even parents to learn more about automation and how easy it is to enter a career filled with Industry 4.0 technologies. Before Automate 2022, you can learn more about our education solutions:

FANUC PANEL iH Pro industrial pc

FANUC Industrial PCs

Come see our latest industrial PCs on display when you visit our booth at Automate 2022. FANUC provides industrial PCs for various purposes. Designed with the latest PC technology, they provide a powerful platform for custom developments.

LET'S TALK AUTOMATION

FANUC's solutions help companies maximize profits, overcome labor issues and stay competitive. Ready to automate? Let's Talk!

888-FANUC-US