--%>
LR Mate 200iD/7L
Payload:
7 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
LR Mate 200iD_7L Product Information
Repeatability[mm]
0.01
Mechanical Weight [kg]
27
Applications
Reach [mm]
911
Picking/Packaging
Motion Range
[°]
J1
340/360
J2
245
J3
430
J4
380
J5
250
Videos
J6
720
LR Mate 200iD/7L and ARC Mate 100iC/12 Intelligent Fixtureless Welding
Die Cast Tending with the Compact LR Mate 200iD/7L Robot - Durabotics
FANUC DCS Fenceless CERT Cart
ARC Mate 100iC/12 Hardfacing Auger Teeth with LR Mate 200iD/7L Fixtureless Welding
Flexible Part Feeding with Graco's G-Flex 1500 Feeder and LR Mate 200iD/7L Robot
LR Mate 200iD/7LC and M-2iA/3SL group and package epi pens
Maximum Speed [°/s]
J1
370
J2
310
J3
410
J4
550
J5
545
J6
1000
Mounting Method
Floor, Upside-Down, Angle Mount