--%>
ARC Mate 100iC/12
Payload:
12 Kg.
Reach:
1420 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
Repeatability[mm]
0.08
Mechanical Weight [kg]
130
Applications
Reach [mm]
1420
Arc Welding
Motion Range
[°]
J1
360
J2
250
J3
444.5
J4
380
J5
380
Videos
J6
720
LR Mate 200iD/7L and ARC Mate 100iC/12 Intelligent Fixtureless Welding
ARC Mate 100iC/12 Hardfacing Auger Teeth with LR Mate 200iD/7L Fixtureless Welding
Maximum Speed [°/s]
J1
230
J2
225
J3
230
J4
430
J5
430
J6
630
Mounting Method
Floor, Angle, Wall, Ceiling