--%>
M-1iA/1H
Payload:
1 Kg.
Reach:
280 mm.
Axes:
3
Controlled Axes
3
Product Information
MaxLoad Capacity At Wrist [kg]
1
M-1iA_1H product information
Repeatability[mm]
0.02
Mechanical Weight [kg]
12
Applications
Reach [mm]
280
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
280
J2
280
J3
100
J4
-
J5
-
Videos
J6
-
M-1iA/1H Intelligent Screw Driving
Vision Guided M-1iA Picks and Packs Candy Bars - PrimeTest Automation
Maximum Speed [°/s]
J1
-
J2
-
J3
-
J4
-
J5
-
J6
-
Mounting Method
Floor, Ceiling, Angle