--%>
M-2iA/6HL
Payload:
6 Kg.
Reach:
1130 mm.
Axes:
3
Controlled Axes
3
Product Information
MaxLoad Capacity At Wrist [kg]
6
M-2iA_6HL product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
115
Applications
Reach [mm]
1130
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
J2
J3
J4
J5
Videos
J6
M-2iA/6HL and LR Mate 200iC/7LP Waffle Stacking and Packing
Maximum Speed [°/s]
J1
J2
J3
J4
J5
J6
Mounting Method
Ceiling