--%>
M-20iA/35M
Payload:
35 Kg.
Reach:
1813 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
35
M-20iA_35M Product Information
Repeatability[mm]
0.08
Mechanical Weight [kg]
252
Applications
Reach [mm]
1813
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Kitting
Deburring
Part Transfer
Motion Range
[°]
J1
370
J2
260
J3
458
J4
400
J5
280
Videos
J6
900
M-20iA/35M Bin Picking and Order Fulfillment with 3D Area Sensor
M-20iA/35M Bin Picking and Order Filling with 3D Area Sensor
Maximum Speed [°/s]
J1
180
J2
180
J3
200
J4
350
J5
350
J6
400
Mounting Method
Floor, Angle, Wall, Ceiling