--%>
M-1iA/0.5SL
Payload:
0.50 Kg.
Reach:
420 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
0.50
M-1iA_0.5SL product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
17
Applications
Reach [mm]
420
Assembly
Picking/Packaging
Kitting
Part Transfer
Motion Range
[°]
J1
J2
J3
J4
J5
Videos
J6
M-1iA Picking Erasers
LR Mate 200iD and M-1iA/5L Intelligent High Speed Battery Grouping
M-1iA/0.5SL - high speed picking and stacking
M-1iA high-speed grouping
M-1iA and LR Mate 200iD - grouping and palletizing candy bars
Vision Guided M-1iA Picks and Packs Candy Bars - PrimeTest Automation
Maximum Speed [°/s]
J1
J2
J3
J4
J5
J6
Mounting Method