--%>
M-1iA/0.5AL
Payload:
0.50 Kg.
Reach:
420 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
0.50
M-1iA_0.5AL product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
20
Applications
Reach [mm]
420
Assembly
Picking/Packaging
Kitting
Motion Range
[°]
J1
J2
J3
J4
720
J5
300
Videos
J6
720
M-1iA Deburring Fan Blades
M-1iA Picking and Placing Fuses By Color
M-1iA Keyboard Assembly
M-1iA Picking Erasers
M-1iA Barcode Sorting of Medical Devices
M-1iA LED Lens Assembly
Maximum Speed [°/s]
J1
J2
J3
J4
25.13
J5
25.13
J6
25.13
Mounting Method
Floor, angle and ceiling