--%>
M-10iA/10M
Payload:
10 Kg.
Reach:
1422 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
10
Repeatability[mm]
0.08
Mechanical Weight [kg]
130
Applications
Reach [mm]
1422
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
360
J2
250
J3
445
J4
400
J5
280
Videos
J6
720
Maximum Speed [°/s]
J1
225
J2
205
J3
225
J4
420
J5
420
J6
700
Mounting Method
Floor, upside-down, wall & angle mount