--%>
ARC Mate 100iC/7L
Payload:
7 Kg.
Reach:
1632 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
Repeatability[mm]
0.08
Mechanical Weight [kg]
135
Applications
Reach [mm]
1632
Arc Welding
Motion Range
[°]
J1
340/360
J2
250
J3
447
J4
380
J5
380
Videos
J6
720
Maximum Speed [°/s]
J1
230
J2
225
J3
230
J4
430
J5
430
J6
630
Mounting Method
Floor, upside-down, wall and angle mount