--%>
M-710iC/12L
Payload:
12 Kg.
Reach:
3123 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
M-710iC_12L product information
Repeatability[mm]
0.09
Mechanical Weight [kg]
540
Applications
Reach [mm]
3123
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Arc Welding
Dispensing
Part Transfer
Motion Range
[°]
J1
360
J2
225
J3
434
J4
400
J5
380
Videos
J6
720
M-710iC/12L UTV Frame Welding
Maximum Speed [°/s]
J1
180
J2
180
J3
180
J4
400
J5
430
J6
630
Mounting Method
Floor, upside-down, angle mount