--%>
M-10iA/12S
Payload:
12 Kg.
Reach:
1098 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
Repeatability[mm]
0.05
Mechanical Weight [kg]
130
Applications
Reach [mm]
1098
Motion Range
[°]
J1
340/360
J2
250
J3
340
J4
380
J5
380
Videos
J6
720
Robotic 3D Metrology Inspection System – EDM Intelligent Solutions RSH-M10
Automated Spot Welding System Uses Robots for Handling Automotive Parts – Wauseon Machine and Manufacturing
Robotic Partition Inserter (RPI) with High Speed FANUC M-10iA/12S Robots - Pearson Packaging Systems
M-20iB - fiber laser welding
Maximum Speed [°/s]
J1
260
J2
280
J3
315
J4
430
J5
430
J6
630
Mounting Method
Floor, Angle, Wall, Ceiling