--%>
M-900iB/280L
Payload:
280 Kg.
Reach:
3103 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
280
M-900iB_280L product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
1600
Applications
Reach [mm]
3103
Assembly
Machining/Loading
Material Removal
Painting/Coating
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
370
J2
151
J3
223.7
J4
720
J5
250
Videos
J6
720
M-20iB/25 and M-900iB/280 FFS Joining Automotive Body Panels
Maximum Speed [°/s]
J1
110
J2
105
J3
100
J4
125
J5
125
J6
205
Mounting Method
Floor, Upside-down, Angle Mount