--%>
M-10iA/12
Payload:
12 Kg.
Reach:
1420 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
Repeatability[mm]
0.08
Mechanical Weight [kg]
130
Applications
Reach [mm]
1420
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
340/360
J2
250
J3
445
J4
380
J5
380
Videos
J6
720
ARC Mate 0iB and M-10iA/12 with area sensor welding small parts
Robotic Chassis Tray Automation Machine for Inspection - Tray Loading of Insulin Pumps – Farason Corporation
Maximum Speed [°/s]
J1
230
J2
225
J3
230
J4
430
J5
430
J6
630
Mounting Method
Floor, upside-down, angle