--%>
M-20iA/12L
Payload:
12 Kg.
Reach:
2009 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
M-20iA_12L Product Information
Repeatability[mm]
0.08
Mechanical Weight [kg]
250
Applications
Reach [mm]
2009
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
340/370
J2
260
J3
460
J4
400
J5
360
Videos
J6
900
Maximum Speed [°/s]
J1
200
J2
175
J3
190
J4
430
J5
430
J6
630
Mounting Method
Floor, upside-down, angle