--%>
M-410iC/315
Payload:
315 Kg.
Reach:
3143 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
315
Repeatability[mm]
0.50
Mechanical Weight [kg]
1330
Applications
Reach [mm]
3143
Palletizing
Motion Range
[°]
J1
360
J2
144
J3
136
J4
720
J5
Videos
J6
RPC Case Palletizing System - Pearson Packaging Systems
Automated Board Handling System with FANUC M-410iC Palletizing Robot
Robotic System for Palletizing 220-pound Tubs of Cattle Feed – Palladium Robotics
Maximum Speed [°/s]
J1
90
J2
100
J3
110
J4
195
J5
J6
Mounting Method
Floor