--%>
R-2000iC/125L
Payload:
125 Kg.
Reach:
3100 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
125
R-2000iC_125L product information
Repeatability[mm]
0.05
Mechanical Weight [kg]
1115
Applications
Reach [mm]
3100
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
370
J2
136
J3
301
J4
720
J5
250
Videos
J6
720
Pre-engineered Robotic CNC Machine Tending: CellPro Modular Robotic System - John Hart
Maximum Speed [°/s]
J1
130
J2
115
J3
125
J4
180
J5
180
J6
260
Mounting Method
Floor