--%>
R-2000iC/210R
Payload:
210 Kg.
Reach:
3095 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
210
R-2000iC_210R product information
Repeatability[mm]
0.20
Mechanical Weight [kg]
1370
Applications
Reach [mm]
3095
Motion Range
[°]
J1
370
J2
200
J3
375
J4
720
J5
250
Videos
J6
720
M-2000iA/1200 Railroad Axle Assembly - Mittler Bros.
Overhead Robotic Machine Tending System with Modular Robot on Rail (RoR) Layout
Maximum Speed [°/s]
J1
105
J2
100
J3
110
J4
140
J5
140
J6
220
Mounting Method
Rack