--%>
R-2000iC/165F
Payload:
165 Kg.
Reach:
2655 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
165
R-2000iC_165F product information
Repeatability[mm]
0.05
Mechanical Weight [kg]
1090
Applications
Reach [mm]
2655
Assembly
Machining/Loading
Material Removal
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
370
J2
136
J3
312
J4
720
J5
250
Videos
J6
720
Robotic Investment Casting System – Urschel Laboratories, Inc.
Overhead Robotic Machine Tending System with Modular Robot on Rail (RoR) Layout
Spot welding with solution arm
Maximum Speed [°/s]
J1
120
J2
105
J3
110
J4
140
J5
140
J6
220
Mounting Method
Floor