--%>
LR Mate 200iD/4SH
Payload:
4 Kg.
Reach:
550 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
4
LR Mate 200iD_4SH Product Information
Repeatability[mm]
0.01
Mechanical Weight [kg]
19
Applications
Reach [mm]
550
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Motion Range
[°]
J1
340/360
J2
230
J3
402
J4
240
J5
720
Videos
J6
LR Mate 200iD/4SH - high-speed automotive component assembly
Maximum Speed [°/s]
J1
460
J2
460
J3
520
J4
560
J5
1500
J6
Mounting Method
Floor, upside down, angle