--%>
LR Mate 200iD/7H
Payload:
7 Kg.
Reach:
717 mm.
Axes:
5
Controlled Axes
5
Product Information
MaxLoad Capacity At Wrist [kg]
7
LR Mate 200iD_7H Product Information
Repeatability[mm]
0.01
Mechanical Weight [kg]
24
Applications
Reach [mm]
717
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Motion Range
[°]
J1
340/360
J2
245
J3
420
J4
250
J5
720
Videos
J6
Maximum Speed [°/s]
J1
450
J2
380
J3
520
J4
545
J5
1500
J6
Mounting Method
Floor, upside down, angle