--%>
ARC Mate 100iC/8L
Payload:
8 Kg.
Reach:
2028 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
8
Repeatability[mm]
0.08
Mechanical Weight [kg]
150
Applications
Reach [mm]
2028
Arc Welding
Motion Range
[°]
J1
340/370
J2
255
J3
462
J4
400
J5
360
Videos
J6
900
Maximum Speed [°/s]
J1
200
J2
200
J3
210
J4
430
J5
430
J6
630
Mounting Method
Floor, upside-down, angle