--%>
CR-35iA
Payload:
35 Kg.
Reach:
1813 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
35
CR-35iA product Information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.03
Mechanical Weight [kg]
990
Applications
Reach [mm]
1813
Assembly
Picking/Packaging
Machining/Loading
Palletizing
Part Transfer
Motion Range
[°]
J1
340/370
J2
165
J3
312
J4
400
J5
220
Videos
J6
900
CR-35iA Collaborative Robot Palletizing and Depalletizing Boxes with 3D Area Sensor
CR-35iA Hand Guidance Feature
CR-35iA - Collaborative Motor Assembly
Bringing Collaborative Robots to the Classroom - FANUC's CERT Automation Training Program
Collaborative Dual Palletizing Cell with FANUC CR-35iA Collaborative Robot - ESS Technologies
Collaborative Robot System for Applying Urethane to Automotive Glass – Esys Automation
Maximum Speed [°/s]
J1
J2
J3
J4
J5
J6
Mounting Method
Floor