--%>
M-900iB/400L
Payload:
400 Kg.
Reach:
3704 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
400
Repeatability[mm]
0.10
Mechanical Weight [kg]
3150
Applications
Reach [mm]
3704
Assembly
Picking/Packaging
Machining/Loading
Dispensing
Spot Welding
Palletizing
Part Transfer
Motion Range
[°]
J1
360
J2
154
J3
160
J4
720
J5
244
Videos
J6
720
Maximum Speed [°/s]
J1
80
J2
80
J3
80
J4
100
J5
100
J6
160
Mounting Method
Floor