--%>
M-20iB/25
Payload:
25 Kg.
Reach:
1853 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
25
Repeatability[mm]
0.02
Mechanical Weight [kg]
210
Applications
Reach [mm]
1853
Laser cutting/welding
Motion Range
[°]
J1
340
J2
240
J3
303
J4
400
J5
290
Videos
J6
540
M-20iB/25 and M-900iB/280 FFS Joining Automotive Body Panels
M-20iB/25 - Intelligent deburring
M-20iB/25 picks melons from bin, and packs them by color.
Robotic Ultrasonic Welding System with Flexible Automatic Tool Changeover –-Minatech Inc.
M-20iB - fiber laser welding
Robotic Horizontal/Vertical Top Loader Packs Retail-Ready Snack Pouches – Pearson Packaging Systems
Maximum Speed [°/s]
J1
205
J2
205
J3
260
J4
415
J5
415
J6
880
Mounting Method
Floor, Upside-down, angle