--%>
M-2iA/3A
Payload:
3 Kg.
Reach:
800 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
3
M-2iA_3A product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
140
Applications
Reach [mm]
800
Motion Range
[°]
J1
Diameter 800mm
J2
Height 300mm
J3
J4
720
J5
300
Videos
J6
720
Maximum Speed [°/s]
J1
J2
J3
J4
1700
J5
1700
J6
1700
Mounting Method
Ceiling Mount