--%>
P-350iA/45
Payload:
45 Kg.
Reach:
2606 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
45
P-350iA product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
590
Applications
Reach [mm]
2606
Painting/Coating
Dispensing
Motion Range
[°]
J1
360
J2
225
J3
440
J4
800
J5
250
Videos
J6
800
P-350iA Product Demonstration Video
P-350iA/45 Coating Cabinet Doors - EXEL NA
P-350iA - sanding and coating with automated tool change
Maximum Speed [°/s]
J1
180
J2
180
J3
180
J4
250
J5
250
J6
300
Mounting Method
Floor, upside-down, angle mount