--%>
LR Mate 200iD/7WP
Payload:
7 Kg.
Reach:
717 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
Repeatability[mm]
0.01
Mechanical Weight [kg]
25
Applications
Reach [mm]
717
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Part Transfer
Motion Range
[°]
J1
340/360
J2
245
J3
420
J4
380
J5
250
Videos
J6
720
Continuous machining
Maximum Speed [°/s]
J1
450
J2
380
J3
520
J4
550
J5
545
J6
1000
Mounting Method
Floor, upside down, angle