--%>
R-2000iC/270F
Payload:
270 Kg.
Reach:
2655 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
270
R-2000iC_270F product information
Repeatability[mm]
0.20
Mechanical Weight [kg]
1320
Applications
Reach [mm]
2655
Motion Range
[°]
J1
370
J2
136
J3
312
J4
720
J5
250
Videos
J6
720
Aluminum spot welding and flow drill screwing with LVC
Maximum Speed [°/s]
J1
105
J2
90
J3
85
J4
120
J5
120
J6
200
Mounting Method
floor