--%>
ARC Mate 100iD
Payload:
12 Kg.
Reach:
1441 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
ARC Mate 100iD Product Information
Repeatability[mm]
0.02
Mechanical Weight [kg]
130
Applications
Reach [mm]
1441
Arc Welding
Motion Range
[°]
J1
340
J2
235
J3
450
J4
380
J5
380
Videos
J6
900
Dual ARC Mate 100iD robots performs laser guided welding
ARC Mate 100iD seam tracking and welding
Laser guided welding
Maximum Speed [°/s]
J1
240
J2
240
J3
230
J4
430
J5
430
J6
650
Mounting Method
Floor, Upside-down, Angle mount