--%>
R-2000iC/210L
Payload:
210 Kg.
Reach:
3100 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
210
R-2000iC_210L product information
Repeatability[mm]
0.05
Mechanical Weight [kg]
1350
Applications
Reach [mm]
3100
Motion Range
[°]
J1
370
J2
136
J3
301
J4
720
J5
250
Videos
J6
720
Pre-engineered Robotic CNC Machine Tending: CellPro Modular Robotic System - John Hart
Maximum Speed [°/s]
J1
105
J2
136
J3
85
J4
120
J5
120
J6
200
Mounting Method
floor