--%>
M-710iC/20M
Payload:
20 Kg.
Reach:
2582 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
20
M-710iC_20M product information
Repeatability[mm]
0.06
Mechanical Weight [kg]
530
Applications
Reach [mm]
2582
Motion Range
[°]
J1
360
J2
225
J3
435
J4
400
J5
280
Videos
J6
900
Maximum Speed [°/s]
J1
175
J2
175
J3
180
J4
350
J5
360
J6
600
Mounting Method
Floor, Upside-down, Angle mount