--%>
M-20iB/25C
Payload:
25 Kg.
Reach:
1853 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
25
M-20iB_25C Product Information
Repeatability[mm]
0.02
Mechanical Weight [kg]
210
Applications
Reach [mm]
1853
Assembly
Picking/Packaging
Machining/Loading
Deburring
Motion Range
[°]
J1
340
J2
240
J3
303
J4
400
J5
290
Videos
J6
540
M-20iB/25 picks melons from bin, and packs them by color.
Maximum Speed [°/s]
J1
205
J2
205
J3
260
J4
415
J5
415
J6
880
Mounting Method
Floor, Upside-down, Angle mount