--%>
M-410iC/110
Payload:
110 Kg.
Reach:
2403 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
110
M-410iC_110 product information
Repeatability[mm]
0.20
Mechanical Weight [kg]
1030
Applications
Reach [mm]
2403
Motion Range
[°]
J1
370
J2
125
J3
140
J4
720
J5
na
Videos
J6
na
Maximum Speed [°/s]
J1
145
J2
130
J3
140
J4
420
J5
na
J6
na
Mounting Method
Floor