--%>
M-20iB/35S
Payload:
35 Kg.
Reach:
1445 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
35
M-20iB_35S Product Information
Repeatability[mm]
0.02
Mechanical Weight [kg]
205
Applications
Reach [mm]
1445
Machining/Loading
Material Removal
Arc Welding
Dispensing
Deburring
Laser cutting/welding
Motion Range
[°]
J1
340/360
J2
240
J3
301.5
J4
400
J5
260
Videos
J6
540
M-20iB-35S deburring castings
M-20iB deburring aluminum castings
Maximum Speed [°/s]
J1
205
J2
205
J3
260
J4
415
J5
415
J6
880
Mounting Method
Floor, Upside-down, Angle mount