--%>
R-1000iA/120F-7B
Payload:
120 Kg.
Reach:
2230 mm.
Axes:
7
Controlled Axes
7
Product Information
MaxLoad Capacity At Wrist [kg]
120
R-1000iA_120F_7B product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
790
Applications
Reach [mm]
2230
Machining/Loading
Spot Welding
Motion Range
[°]
J1
360
J2
200
J3
385
J4
720
J5
250
Videos
J6
720
R-1000iA-120F-7B-spot welding car body
Spot welding with solution arm
Maximum Speed [°/s]
J1
130
J2
110
J3
120
J4
170
J5
170
J6
250
Mounting Method
Floor