--%>
P-40iA
Payload:
5 Kg.
Reach:
1300 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
5
P-40_iA_Product_Information
Repeatability[mm]
0.03
Mechanical Weight [kg]
110
Applications
Reach [mm]
1300
Painting/Coating
Dispensing
Motion Range
[°]
J1
+/-180
J2
+140 -115
J3
+283/-140
J4
+/-190
J5
+/-120
Videos
J6
+/-360
P-40iA painting fuel tanks
P-40iA painting motorcycle fuel tanks
P-40iA painting auger blades
Maximum Speed [°/s]
J1
220
J2
190
J3
240
J4
450
J5
450
J6
720
Mounting Method
Pedestal, Wall, Angle, Invert