--%>
F-200iB
Payload:
100 Kg.
Reach:
0 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
100
Repeatability[mm]
0.10
Mechanical Weight [kg]
190
Applications
Reach [mm]
0
Assembly
Material Removal
Fixturing
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
J2
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
J3
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
J4
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
J5
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
Videos
J6
500x300mm Min. pitch & yaw: +/- 10 deg Min. roll:
Maximum Speed [°/s]
J1
Vertical - 300 mm/s Horizontal - 1500 mm/s
J2
Vertical - 300 mm/s Horizontal - 1500 mm/s
J3
Vertical - 300 mm/s Horizontal - 1500 mm/s
J4
Vertical - 300 mm/s Horizontal - 1500 mm/s
J5
Vertical - 300 mm/s Horizontal - 1500 mm/s
J6
Vertical - 300 mm/s Horizontal - 1500 mm/s
Mounting Method
Floor, Ceiling, Wall