--%>
R-2000iC/100P
Payload:
100 Kg.
Reach:
3540 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
100
R-2000iC_100P product information
Repeatability[mm]
0.05
Mechanical Weight [kg]
1470
Applications
Reach [mm]
3540
Assembly
Picking/Packaging
Machining/Loading
Spot Welding
Palletizing
Part Transfer
Motion Range
[°]
J1
370
J2
200
J3
375
J4
720
J5
250
Videos
J6
720
Maximum Speed [°/s]
J1
120
J2
100
J3
115
J4
140
J5
140
J6
210
Mounting Method
Rack