--%>
LR Mate 200iD/7LC
Payload:
7 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
LR Mate 200iD_7LC
Repeatability[mm]
0.01
Mechanical Weight [kg]
27
Applications
Reach [mm]
911
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Palletizing
Deburring
Part Transfer
Motion Range
[°]
J1
340/360
J2
245
J3
430
J4
380
J5
250
Videos
J6
720
M-2iA/6HL and LR Mate 200iC/7LP Waffle Stacking and Packing
LR Mate and M-2iA solar cell line tracking
Meet FLIPPY the FANUC Burger Flipping Robot from Miso Robotics
Maximum Speed [°/s]
J1
370
J2
310
J3
410
J4
550
J5
545
J6
1000
Mounting Method
Floor, upside down, angle