--%>
M-10iD/12
Payload:
12 Kg.
Reach:
1441 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
M-10iD Product Information
Repeatability[mm]
0.02
Mechanical Weight [kg]
145
Applications
Reach [mm]
1441
Assembly
Picking/Packaging
Machining/Loading
Dispensing
Motion Range
[°]
J1
340
J2
235
J3
455
J4
380
J5
360
Videos
J6
900
Inspection - AGV mounted robot
Maximum Speed [°/s]
J1
260
J2
240
J3
260
J4
430
J5
450
J6
720
Mounting Method
Floor, Upside-down, Angle mount