--%>
M-410iC/500
Payload:
500 Kg.
Reach:
3143 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
500
M-410iC_500 product information
M-410iC_500 product information
Repeatability[mm]
0.50
Mechanical Weight [kg]
1910
Applications
Reach [mm]
3143
Palletizing
Motion Range
[°]
J1
370
J2
144
J3
136
J4
720
J5
Videos
J6
Palletizing 55-Gallon Drums with Robotic Palletizing System – RLS Enterprises
Maximum Speed [°/s]
J1
85
J2
85
J3
85
J4
200
J5
J6
Mounting Method
Floor