--%>
M-900iB/280
Payload:
280 Kg.
Reach:
2655 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
280
M-900iB_280 product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
1700
Applications
Reach [mm]
2655
Assembly
Machining/Loading
Material Removal
Painting/Coating
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
370
J2
151
J3
223.7
J4
720
J5
250
Videos
J6
720
M-20iB/25 and M-900iB/280 FFS Joining Automotive Body Panels
Maximum Speed [°/s]
J1
110
J2
105
J3
100
J4
110
J5
110
J6
180
Mounting Method
Floor, Upside-down, Angle