--%>
M-20iD/25
Payload:
25 Kg.
Reach:
1831 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
25
M-20iD_25 Product Information
Repeatability[mm]
0.02
Mechanical Weight [kg]
250
Applications
Reach [mm]
1831
Motion Range
[°]
J1
340
J2
260
J3
458
J4
400
J5
360
Videos
J6
720
Maximum Speed [°/s]
J1
210
J2
210
J3
265
J4
420
J5
420
J6
720
Mounting Method
Floor, Upside-down, Angle mount