--%>
ARC Mate 100iD/10L
Payload:
10 Kg.
Reach:
1636 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
10
Repeatability[mm]
0.03
Mechanical Weight [kg]
150
Applications
Reach [mm]
1636
Motion Range
[°]
J1
340
J2
235
J3
455
J4
380
J5
360
Videos
J6
900
Maximum Speed [°/s]
J1
260
J2
240
J3
260
J4
430
J5
450
J6
720
Mounting Method
Floor, upside-down, angle