--%>
DR-3iB/8L
Payload:
8 Kg.
Reach:
1600 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
8
DR-3iB-8L_Product_Information
Repeatability[mm]
0.03
Mechanical Weight [kg]
170
Applications
Reach [mm]
1600
Assembly
Picking/Packaging
Material Removal
Kitting
Dispensing
Part Transfer
Motion Range
[°]
J1
ø 1600 X 500
J2
ø 1600 X 500
J3
ø 1600 X 500
J4
720
J5
Videos
J6
DR-3iB promotional video
Maximum Speed [°/s]
J1
J2
J3
J4
2250
J5
J6
Mounting Method
Ceiling