--%>
ARC Mate 100iD/8L
Payload:
8 Kg.
Reach:
2032 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
8
Repeatability[mm]
0.03
Mechanical Weight [kg]
180
Applications
Reach [mm]
2032
Arc Welding
Motion Range
[°]
J1
340/370
J2
235
J3
455
J4
380
J5
360
Videos
J6
900
Maximum Speed [°/s]
J1
210
J2
210
J3
265
J4
400
J5
420
J6
720
Mounting Method
Floor, Upside-down, Angle mount