--%>
ARC Mate 120iD/12L
Payload:
12 Kg.
Reach:
2272 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
12
Repeatability[mm]
0.03
Mechanical Weight [kg]
250
Applications
Reach [mm]
2272
Arc Welding
Motion Range
[°]
J1
340/370
J2
260
J3
475
J4
400
J5
360
Videos
J6
900
Maximum Speed [°/s]
J1
210
J2
210
J3
265
J4
420
J5
450
J6
720
Mounting Method
Floor, Upside-down, Angle mount