--%>
SR-12iA
Payload:
12 Kg.
Reach:
900 mm.
Axes:
4
Controlled Axes
4
Product Information
MaxLoad Capacity At Wrist [kg]
12
SR-12iA Product Information
Repeatability[mm]
0.01
Mechanical Weight [kg]
53
Applications
Reach [mm]
900
Assembly
Picking/Packaging
Kitting
Dispensing
Inspection
Motion Range
[°]
J1
290
J2
290
J3
300/450mm
J4
720
J5
NA
Videos
J6
NA
Maximum Speed [°/s]
J1
449
J2
510
J3
NA
J4
720
J5
NA
J6
NA
Mounting Method
floor, wall